Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-MZ-PVDF-Ex NPT - HSK Ex-e Cable glands for special applications
Bill of material
HSK-MZ-PVDF-Ex 1.661.3400.70
AG
Thread
3/4'' NPT
D1
13-18 mm
GL
13 mm
H
37 mm
SW
30 mm
DT
Operating Temperature
-20°C - 130°C
BN
Order No.
1.661.3400.70
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices